Product RKC4.4T-3-RSC4.4T/TXG
excom I/O System
IS-100BASE-TX — Fiber-Optic Ethernet Media Converter for Zone 1
Order number: 100000555- Ethernet media converter
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Transmission length up to 2.5 km
- Intrinsically safe RJ45 interface (IS-100BASE-TX)
- 1-port switch, 10/100 Mbps
- Intrinsically safe fiber-optic interface
- Mounting in zones 1 and 2 and in non-Ex areas

General data
| EAN | 4047101439793 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 710 g |
Technical Data
| Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
| Approvals | ATEX, IECEx |
Data Sheets
| German | 1019 KB |
| English | 1019 KB |
| French | 1021 KB |
| Spanish | 1020 KB |
| Czech | 1020 KB |
| Dutch | 1019 KB |
| Romanian | 1020 KB |
| Russian | 1099 KB |
| Polish | 1021 KB |
| Chinese | 1083 KB |
| Turkish | 1020 KB |
Approval
Configuration Software
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

