Product WKC4.4T-5/TXY
Accessories for Fieldbus Systems, Industrial Ethernet
Adapter and Wall Feedthrough
Order number: 100015194- Shielded, CAT6A
- Straight M12 female connector, 8-pin, X-coded
- RJ45 female connector, straight, 8-pin
- RoHS compliant
- Protection class: IP67 (M12); IP20 (RJ45)
- UL

General data
| EAN | 4047101518351 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | RO |
| Weight | 53 g |
Technical Data
| Application | Data |
| Connector A | Female, M12 × 1, Straight, X-coded |
| Number of pins | 8 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Brass, Nickel plated zinc |
| Connector B | Female, RJ45, Straight |
| Number of Pins | 8 |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 48 V |
| Current | 0.5 A |
| Protection class | IP67 |
| Approvals | UL Listed |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

