Product RKC4.4T-2-RSC4.4T/TEG
Verbindungsleitung
Order number: UX16348- General purpose cable
- TPU jacket, black, shielded, 19 × 22 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
Technical Data
| Cable diameter | Ø 8.38 mm |
| Cable length | 0.90 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 19 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

