Product PKG4S-5/TEG
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3035657Alternative order number : 35657
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488356576 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 601 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

