Product WKC4T-P7X2-15-RSC4T/TXL
Pressure Sensor (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832840- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…2.5 bar rel.

General data
| EAN | 4047101241297 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 328 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1046 KB |
| English | 1045 KB |
| French | 1047 KB |
| Spanish | 1046 KB |
| Czech | 1045 KB |
| Dutch | 1046 KB |
| Romanian | 1047 KB |
| Russian | 1121 KB |
| Polish | 1047 KB |
| Chinese | 1111 KB |
| Turkish | 1047 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

