Product  PKW3M-P7X2-10-RSC4T/TXL

Welding Spark Resistant Actuator and Sensor Cable

Connection Cable

Order number: 6635624
    • Female M12, angled, 4-pin
    • With 3-color LED (PNP, red, yellow, green)
    • Jacket material: PUR
    • Jacket color: orange
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267-2-1)
    • Free from silicone, PVC and LABS (acc. to PV3.10.7)
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 8.0 m
#

General data

EAN 4047101597493
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 4
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow/red
Current 4 A
Cable diameter Ø  5.6 mm
Cable length 8.0 m
Cable jacket PUR, Orange
Number of Conductors 4
Protection class IP67, IP69K
Special features Resistant to welding sparks, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top