Product  WKC4.441T-10/TXB

Photoelectric Sensor

Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3072101

Alternative order number : 72101

    • Cable with male end M12 × 1, 5-pin, PUR, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Cut-off point adjusted via teach button
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation
#

General data

EAN 662488721015
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 82 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top