Product RKC4.441T-6/TXB
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3069205Alternative order number : 69205
- Cable, PVC, 2 m, 4-wire
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- NPN switching output
- Light or dark operation

General data
| EAN | 662488692056 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 86 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

