Product RKCV4.4T-0.6-RSCV4.4T/TXL1001
Draw-Wire
Order number: 100049386- Highly dynamic draw-wire sensor
- With permanently installed IO-Link encoder REM-E-195T10C-IOL32B-H1141
- Measuring principle: magnetic
- Sensor protection class IP65
- ‐20…+85 °C
- 18…30 VDC
- M12 × 1 connector, 4-pin

General data
| EAN | 4047101659245 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 1600 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

