Product WKS4.4T-20/TEL
Front-Flush Pressure Sensor
Relative Pressure: 0…100 Bar
Order number: 100001578- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Pressure connection with front-flush mounted diaphragm (stainless steel)
- Process connection G1/2″ front-flush male thread
- M12 × 1 connector device

General data
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 354 g |
Data Sheets
| German | 1951 KB |
| English | 1950 KB |
| French | 1951 KB |
| Spanish | 1951 KB |
| Czech | 1951 KB |
| Dutch | 1950 KB |
| Romanian | 1951 KB |
| Russian | 1936 KB |
| Polish | 1951 KB |
| Chinese | 2012 KB |
| Turkish | 1952 KB |
Approval
Configuration File
Configuration Software
IO-Link Parameters
Manual
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

