Product PKG4M-8-PSG4M/TEL
LED Signal Light
Tower Light
Order number: 3026146Alternative order number : 26146
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Colors: Blue (COL 1) / Yellow flashing (COL 2) / Red rotating (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488261467 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

