Product WKS8T-0.5-WSS8T/TXL
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011273- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 10 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- SSI, gray
- M12 × 1 male, 8-pin
- Singleturn, 12-bit resolution
- Multiturn, 12-bit resolution

General data
| EAN | 4047101549119 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

