Product WKS8T-0.5-RSS8T/TXL
Magnetic Field Sensor
With TIN Coating
For Detection of Ferromagnetic Parts
Order number: 1600623- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- Cable with male end M12 x 1

General data
| EAN | 4047101366556 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Cable length | 0.30 m |
| Cable jacket | Yellow |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

