Product  PKW3M-2-PSG3M/TXG

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6630899
    • Male M12, straight, 4-pin
    • Male M12, straight, 4-pin
    • Jacket material: PVC
    • Jacket color: yellow
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • CE, UKCA and RoHS compliant
    • Protection class: IP67, IP69K
    • Cable length: 0.8 m
#

General data

EAN 4047101404265
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Extension Cable
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 30 V
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 0.80 m
Cable jacket PVC, Yellow
Number of Conductors 4
Protection class IP67, IP69K
Approvals CE

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top