Product PKW3M-1.5-PSG3M/TXG
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3060873Alternative order number : 60873
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 24…240 VDC or 24…240 VAC

General data
| EAN | 662488608736 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 598 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

