Product WKC4.4T-P7X3.1-0.6-RSC4.4T/TXO
Set for Simple I/O Communication via DeviceNet™ in IP67
Order number: 1545115- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- 3 decimal rotary coding switches to adjust the bus address
- Maximum transmission rate to the fieldbus 120/250/500 kbps
- Two males 7/8", 5-pin, for fieldbus connection
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 4 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101233902 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 857 g |
Technical Data
| Network protocol | DeviceNet |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

