Product  PKW4M-1-RSC4.4T/TXO

Accessories

Thermowell

For Temperature Sensors

Order number: 9910451
    • Thermowell for mounting temperature probes
    • End tip diameter 3 mm
    • Process connection Tri-Clamp ¾"
    • Immersion depth 50 mm
    • For use in food and pharmaceutical applications
    • Surface roughness Ra > 0.8 µm
    • Stainless steel
#

General data

EAN 4047101544121
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 38 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top