Product PKG4M-5-PSG4M/TEG
Photoelectric Sensor
Laser Measuring System
Order number: 3057579Alternative order number : 57579
- Connection cable, 9 m
- Measuring range 75…125 mm
- Focal point at 180 mm
- Operating voltage 12…30 VDC
- Analog output 0…10 V
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488575793 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 879 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

