Product  WKCV4.221T-40/TXB

Valve connector C type

Connection Cable

Order number: 6606890
    • 2-pin + PE, bridged
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Z-Diode
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS-free
    • Cable length: 10 m
#

General data

EAN 4047101374452
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 592 g

Technical Data

Application Signal
Design Connection Cable
Connector A Valve connector, Design C
Number of pins 2+PE, PE bridged
Connector body Plastic, TPU, Black/Translucent
Protective component Z diode
Display switch state LED, Yellow/yellow
Voltage 24 V
Current 4 A
Cable diameter Ø  6.1 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP65, IP67, IP68

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top