Product RKC4T-10/TXG
excom I/O System
Input Module, Analog, 4-channel
Order number: 6884204- Input module for the connection of passive transmitters (active inputs) or active transmitters (passive inputs).
- Complete galvanic isolation

General data
| EAN | 4047101250015 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 132 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Approvals | ATEX, cFMus, cFM, INMETRO, EAC Ex, DNV GL, BV, LR, KR, CMI, KCC, UKCA, CE |
Data Sheets
| German | 1123 KB |
| English | 1123 KB |
| French | 1124 KB |
| Spanish | 1123 KB |
| Czech | 1123 KB |
| Dutch | 1123 KB |
| Romanian | 1123 KB |
| Russian | 1173 KB |
| Polish | 1124 KB |
| Chinese | 1192 KB |
| Turkish | 1124 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

