Product  PKG4M-5-PSG4M/TXO

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3073154

Alternative order number : 73154

    • Operating voltage 12…30 VDC
    • Compact design
    • Pigtail with male 8 mm
    • Switching range adjustable via teach-in
    • Adjustable to retroreflective mode
    • Blind zone: 5 cm
    • Range: 50 cm
#

General data

EAN 662488731540
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 90 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top