Product  PKG3M-5-PSG3M/TXO

Photoelectric Sensor

Retroreflective Sensor

Miniature Sensor

Order number: 3063716

Alternative order number : 63716

    • Male M8 × 1; 3-pin
    • Coaxial optics, no blind zone
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488637163
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 41 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top