Product CABLE8X0.25-XX-PVC-GY-100M/TEG
Industrial Ethernet Cable, PUR
Extension Cable
Order number: 6630871- Male M8, angled, 4-pin
- Male M8, angled, 4-pin
- Usage: as a bridge to connect the TBEN-S modules
- Jacket material: PUR
- Jacket color: green
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- CE, UKCA and RoHS compliant
- Protection class IP67
- Cable length: 0.2 m

General data
| EAN | 4047101403787 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 21 g |
Technical Data
| Application | Data |
| Number of Conductors | 4 |
| Core cross-section | 0.34 mm² |
| Cable diameter | Ø 4.5 mm |
| Cable length | 0.20 m |
| Cable jacket | PUR, Green |
| Special features | Suitable for drag chain use |
| Approvals | CE |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

