Product CABLE4X0.34-XX-PVC-GY-500M/TEG
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900298- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- 7/8" female, straight, stainless steel
- Cable length 1 m

General data
| EAN | 4047106000691 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 139 g |
Technical Data
| Application | Data |
| Number of Conductors | 2 |
| Core cross-section | 0.8 mm² |
| Network protocol | PROFIBUS-PA |
| Cable diameter | Ø 8 mm |
| Cable length | 1.0 m |
| Cable jacket | PVC, Orange |
| Shielding | Plastic-covered aluminum foil, metal side outside, makes contact with drain wire and tinned copper wire |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

