Product CABLE(4+1)X0.34-SH-PVC-GY-500M/TEG
excom I/O System
Multiprotocol Gateway for Ethernet
Order number: 100000129- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated switch, 10/100 Mbps
- Two RJ45 connectors for fieldbus connection

General data
| EAN | 4047101434774 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 227 KB |
| English | 227 KB |
| French | 228 KB |
| Spanish | 228 KB |
| Czech | 228 KB |
| Dutch | 227 KB |
| Romanian | 228 KB |
| Polish | 228 KB |
| Chinese | 275 KB |
| Turkish | 228 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
Configuration File
Configuration Software
Firmware
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

