Product  WKC5T-P7X3-10/TXO

2-Way Splitter

Y-Splitter with Cable, M12 × 1 Male - Female, M12 × 1 Male

Order number: 6629515
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS-compliant
    • Protection class: IP67
    • Cable length: 0.3/0.3 m
#

General data

eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 73 g

Technical Data

Application Signal
Design Y-splitter with cable
Connector A Male, M12 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female Connector, Male Connector, M12 × 1, Straight
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 48 V
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 0.30, 0.3 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67

Select Country

Turck worldwide

to top