Product WKC4T-2/TXG
Accessories
Shaft Coupling Bellows Coupling
For Solid Shaft Encoders
Order number: 100048779Bellows coupling with aluminum hub Ø 20 mm
Max. torque: 120 Ncm
Max. shaft offset:
Radial: ±0.25 mm
Axial: ±0.4 mm
Angular: ±4°
Torsion spring stiffness: 150 Nm/wheel
Radial spring stiffness: 25 N/mm
Moment of inertia: 8 gcm2
Receptacle material: anodized aluminum
Bellows material: stainless steel
Bore diameter d1 = 6 mm, d2 = 10 mm

General data
| EAN | 4047101649819 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84836080900 |
| Country of origin | DE |
| Weight | 15 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

