Product  PKG3M-5-PSG3M/TEG

Passive Actuator/Sensor Junction Box, 4 Ports

Ø 8 mm, I/O Slot with Integral Homerun Cable

Order number: UX00408
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 6 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

General data

EAN 4047101469554
Customs tariff number 85444290900
Country of origin MX
Weight 1000 g

Technical Data

Number of pins 3
Voltage 30 V
Cable diameter Ø  5.13 mm
Cable length 5.0 m
Cable jacket PVC, Black
Number of Conductors 6
Protection class IP67
Special features LED
Approvals CE, UKCA, RoHS

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top