Product PKW3M-2/TEG
Compact Multiprotocol I/O Module for Ethernet
8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A
Order number: 100003913- EtherNet/IP™ device
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
- Dieser Artikel darf nur für Ford-Projekte verwendet werden!

General data
| EAN | 4047101489675 |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 625 g |
Technical Data
| Network protocol | EtherNet/IP |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

