Product RSCV4.4T-1/TEL
IP-Link Optical Fiber
PUR Cable Jacket
Order number: 6611281- POF optical fiber for IP‐Link
- Fiber core PMMA 980 µm
- Fiber insulation PE 2.2 mm
- PUR jacket, 5.5 mm
- Muting (650 nm) < 190 dB/km
- Muting (660 nm) < 290 dB/km
- Numeric aperture 0.5
- Qualified for drag chain use
- Flame-retardant
- Halogen-free acc. to IEC60754
- Excellent resistance to oil, grease, acids and alkaline solutions
- Cable length: 15 m

General data
| EAN | 4047101177244 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85447000900 |
| Country of origin | DE |
| Weight | 397 g |
Technical Data
| Design | Extension Cable |
| Connector body | Black |
| Cable diameter | Ø 5.5 mm |
| Cable length | 15.0 m |
| Cable jacket | PUR, Orange |
Mounting accessories
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
|
SLSR30-1200P8 | 3073899 |
|
RKC4.4T-12.5/TXO3700 | 6633014 |
|
LE250U W/30 | 3091692 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

