Product CABLE(4+1)X0.34-XX-PVC-YE-500M/TEY
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6630747- Female M12, angled, 4-pin
- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101387841 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 628 g |
Technical Data
| Application | Signal |
| Number of Conductors | 4 |
| Core cross-section | 0.34 mm² |
| Cable diameter | Ø 4.5 mm |
| Cable length | 20.0 m |
| Cable jacket | PUR, Gray |
| Special features | Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

