Product CABLE4X0.34-XX-PVC-YE-100M/TEY
Industrial Ethernet cable
Extension Cable
Order number: 6441435- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- RJ45 male connector, straight, 4-pin
- M8 female connector, straight
- Cable length: 3.5 m

General data
| EAN | 4047101416862 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 123 g |
Technical Data
| Application | Data |
| Number of Conductors | 4 |
| Core cross-section | 0.15 mm² |
| Network protocol | Ethernet |
| Cable diameter | Ø 4.8 mm |
| Cable length | 3.50 m |
| Cable jacket | PUR, Green |
| Shielding | Aluminum foil, tinned copper wire |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

