Product  CABLE5X0.34-XX-PUR-YE-100M/TXY

Incremental Encoder

Industrial Line

Order number: 100011227
    • Flange with stator coupling, Ø 46 mm
    • Hollow shaft, Ø ¼"
    • Optical measuring principle
    • Shaft material: brass
    • Protection class shaft IP50
    • Protection class housing IP65
    • -20…+85 °C
    • Max. 6000 rpm
    • 5 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 200 kHz
    • M12 × 1 male connector, 8-pin
    • 500 pulses per revolution
#

General data

EAN 4047101549553
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 80 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top