Product  CABLE(4+1)X0.34-XX-PUR-YE-100M/TXY

LED Linear Light

In the Metal Housing

Order number: 3087875

Alternative order number : 87875

    • Cascadable
    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • Cable, PVC, 2 m
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488878757
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 340 g

Technical Data

Cable length 2.0  m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top