Product  CABLE3X0.34-XX-PUR-YE-100M/TXY

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6626237
    • M12 female connector, straight, 4-pin + PE
    • With 2-color LED (PNP, yellow, green), all-round visibility
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047106156572
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Number of Conductors 5
Core cross-section 0.34  mm²
Cable diameter Ø  5 mm
Cable length 10.0  m
Cable jacket PVC, Black
Special features LED

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top