Product  CABLE(4+1)X0.34-XX-PUR-GY-500M/TXG

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6632238
    • M12 female connector, straight, 5-pin
    • With 3-color LED (PNP, red, yellow, green), all-round visibility
    • Male M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: orange
    • Suitable for drag chain use
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101472981
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 327 g

Technical Data

Application Signal
Number of Conductors 5
Core cross-section 0.34  mm²
Cable diameter Ø  7 mm
Cable length 5.0  m
Cable jacket PUR, Orange
Special features Resistant to welding sparks, Suitable for drag chain use

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top