Product  CABLE8X0.25-XX-PUR-OG-500M/TXO

Photoelectric Sensor

Laser Emitter

Order number: 3070254

Alternative order number : 70254

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488702540
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 90 g

Technical Data

Cable length 2.0  m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top