Product CABLE(4+1)X0.34-XX-PUR-OG-100M/TXO
Radio Transmission System
Star Topology
Gateway
Order number: 3026576Alternative order number : 26576
- External antenna (RG58 RP-SMA connection)
- External terminal strip
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Selectable connection of DX80 nodes and/or Q45 sensors
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 2 x PNP
- Outputs: 2 x PNP
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488265762 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200 |
| Country of origin | US |
| Weight | 155 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

