Product  CABLE4X0.34-XX-PUR-OG-500M/TXO

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6635748
    • Female M12, straight, 5-pin
    • Male M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: yellow
    • Grip color: yellow
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (acc. to FT2 (UL/CSA); IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267)
    • Free from silicone, PVC and LABS (acc. to PV3.10.7)
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 1.0 m
#

General data

EAN 4047101598728
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 77 g

Technical Data

Application Signal
Number of Conductors 5
Core cross-section 0.34  mm²
Cable diameter Ø  6 mm
Cable length 1.0  m
Cable jacket PUR, Yellow
Special features AIDA, Resistant to welding sparks, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top