Product PKW4M-5/TXG
LED Linear Light
In the Metal Housing
Order number: 3086881Alternative order number : 86881
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: Polycarbonate
- Housing length: 367 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488868819 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1179 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

