Product  PKG3M-2/TXG

Incremental Encoder

Industrial Line

Order number: 100010243
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 3/8" × 5/8"
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 360 pulses per revolution
#

General data

EAN 4047101553284
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 400 g

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top