Product RKSV4.4T-10/TXL
HF Tag
High Temperature
Order number: 7030661- The high-temperature tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag:Cyclic temperature stress: 20 min. at 20 °C – 20 min. at 220 °C.Number of tested cycles: 1500This successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability.
- The TH-Q51S-HT and TH-Q51T-HT brackets protect the tag from mechanical loads and allow the mounting on metal.
- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101361865 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235200009 |
| Country of origin | MY |
| Weight | 28 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

