Product  RKCV4.4T-35/TEL

RFID Cable Economy Version

Connection Cable

Order number: 7030347
    • 4‐wire, AWG 24/AWG 22
    • Jacket material: PUR, color: black
    • Free from halogen and LABS
    • Shielding: aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use, oil resistant, flexible
    • Cable UL Style 20549
    • End open
    • M12 female connector, angled, A-coded
    • Cable length: 5.0 m
#

General data

EAN 4047106167493
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 337 g

Technical Data

Application RFID
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn-Ni, Nickel-plated
Voltage 30 V
Current 4 A
Cable diameter Ø  6.9 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 2
Protection class IP67, IP69K
Approvals Cable UL Style 20549

Select Country

Turck worldwide

to top