Product WKC4.221T-6/TEB
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610042- Smooth sonic transducer face
- Cylindrical housing M30, potted
- Connection via M12 x 1 male
- Measuring range adjustable via teach button/Easy-Teach
- Temperature compensation
- Blind zone: 30 cm
- Range: 300 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±15 °
- Approval: cULus
- UL cond.: amb. air temp. 85 °C, encl. type 1, input: 30 VDC, 150 mA; class 2, binary OUT: 30 VDC, 150 mA each output, max. 2 A; use same supply source for all circuits

General data
| EAN | 4047101403725 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 161 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

