Product RSC4.441T-5/TEB
excom I/O System
PROFIBUS-DP – Fiber-Optic Coupler for Zone 2
Order number: 6890428- Device for data transmission between electrical and optical fieldbus circuits
- Power supply of max. 31 nodes
- OM1 (62.5/125) for transmitting data over distances up to 2500 m
- OM2 (50/125) for transmitting data over distances up to 1500 m
- Mounting in zone 2 allowed
- Note: Idle level corresponds to active light!

General data
| EAN | 4047101261189 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 316 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, KCC, CE |
Data Sheets
| German | 1318 KB |
| English | 1318 KB |
| French | 1319 KB |
| Spanish | 1319 KB |
| Czech | 1318 KB |
| Dutch | 1318 KB |
| Romanian | 1319 KB |
| Russian | 1456 KB |
| Polish | 1319 KB |
| Chinese | 1381 KB |
| Turkish | 1319 KB |
Approval
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
|
SLSR30-1200P8 | 3073899 |
|
RKC4.4T-12.5/TXO3700 | 6633014 |
|
LE250U W/30 | 3091692 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

