Product RKC4.221T-2-RSC4.221T/TEB
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Switching and Analog Output
Order number: 3065514Alternative order number : 65514
- Cable, 2 m, 7-wire
- Indication of signal intensity
- Protection class IP67
- Measuring range (distance to white object): 5 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Hysteresis and measuring range independently adjustable
- Edge of the analog output invertible

General data
| EAN | 662488655143 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 320 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

