Product  WKSV4.5T-30-RSSV4.5T/TXL

Weld-Splatter Resistant Actuator and Sensor Cable

Extension Cable

Order number: 6629573
    • Female M12, straight, 4-pin
    • Male M12, angled, 4-pin
    • Jacket material: PUR jacketed with aramid fibers
    • Jacket color: yellow
    • Resistant to welding sparks
    • Flame retardant
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Protection class: IP67, IP69K
    • Protective jacket material: aramid fibers
      • Tensile strength: 2923 MPa
      • Breaking strength: 333 N
      • Elongation at break: 3.6 %
      • Temperature peaks: up to +200 °C
    • Cable length: 1.0 m
#

General data

EAN 4047101356069
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 61 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Angled, A-coded
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  5.3 mm
Cable length 1.0 m
Cable jacket PUR, Yellow
Number of Conductors 4
Protection class IP67, IP69K
Special features Resistant to welding sparks

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top