Product WKC4.4T-5/TEG
Vision System
Area Light
Order number: 3016074Alternative order number : 16074
- High-Intensity
- Protection class: IP50
- Color: white
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488160746 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 309 g |
Technical Data
| Cable length | 0.30 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

