Product RKC4.4T-5/TEG
LED Signal Light
Tower Light
Order number: 3085441Alternative order number : 85441
- Plastic housing, black
- Protection class IP67
- EMI and RFI immune
- Monochrome: Red flashing (COL 1)
- Operating voltage: 85…264 VAC

General data
| EAN | 662488854416 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 370 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

