Product WKC4.4T-P7X3.2-0.3-WSC4.4T/TEL
Passive actuator/sensor junction box, M12 x 1
6-port, with integral homerun cable
Order number: 6611932- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE

General data
| EAN | 4047101275933 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1687 g |
Technical Data
| Application | Signal |
| Number of pins | 3+PE |
| Voltage | 30 V |
| Cable diameter | Ø 9.6 mm |
| Cable length | 10.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 6 |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

